Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-25-L-180
Part #:NH8520294.00
Catalog #:NH-BMQ852-25-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| H-Tap size: | 5/8 - 11 UNC in | T: | 2 |
| BF: | 0.53 | RQ: | 7.98 in |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| J: | 9 in | B: | 11 |
| BE1: | 0.5 in | G: | 2.25 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | C: | 12.69 in |
| A: | 6.19 | N: | 9 |
| O: | 4.72 in | K: | 4.5 in |
| LQ1: | 8.61 in | F: | 4.5 |
Technical Specifications
| Output Key: | 1/2 x 2.50 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Series Code: | NH |
| Output RPM: | 70 | Assembly: | BMQ-L |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP: | 12.19 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Style: | L | Overhung Load: | 3,560 |
| Product Type: | Right Angle | Output HP: | 10.57 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.19 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Model Code: | BMQ852 |
| Output Diameter (in): | 2.000 in | Mounting Style: | Base |
| Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Series Style: | NH-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9517 in/lbs |
General Specifications
| UPC: | 690310082737 | Weight: | 216.00 LB |

