Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-30-L-180
Part #:NH8520295.00
Catalog #:NH-BMQ852-30-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | O: | 4.72 in |
| AJ: | 7.25 | T: | 2 |
| C: | 12.69 in | BF: | 0.53 |
| AK: | 8.5 | K: | 4.5 in |
| A: | 6.19 | N: | 9 |
| J: | 9 in | G: | 2.25 |
| LQ1: | 8.61 in | F: | 4.5 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| BE1: | 0.5 in | B: | 11 |
| H-Tap size: | 5/8 - 11 UNC in | BD: | 9 |
Technical Specifications
| Series Code: | NH | Output RPM: | 58 |
| Input HP @ 1750 RPM: | 10.538 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Overhung Load: | 3,560 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Style: | NH-BMQ-L | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Input HP: | 10.538 | Input RPM: | 1,750 |
| Model Code: | BMQ852 | Output Diameter (in): | 2.000 in |
| Output Key: | 1/2 x 2.50 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Frame Size: | 180TC |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 30:1 |
| Output HP: | 8.91 | Assembly: | BMQ-L |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9627 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310082744 | Weight: | 216.00 LB |

