Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-80-L-180
Part #:NH8520299.00
Catalog #:NH-BMQ852-80-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2 |
| I: | 7.5 in | D: | 4.88 |
| RQ: | 7.98 in | B: | 11 |
| K: | 4.5 in | C: | 12.69 in |
| G: | 2.25 | BD: | 9 |
| LQ1: | 8.61 in | O: | 4.72 in |
| F: | 4.5 | A: | 6.19 |
| AK: | 8.5 | J: | 9 in |
| AJ: | 7.25 | H-Tap size: | 5/8 - 11 UNC in |
| BF: | 0.53 | N: | 9 |
| Center Distance (in): | 5.25 in | TAP Depth: | 1.25 in |
Technical Specifications
| Series Code: | NH | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load: | 3,590 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Output HP: | 1.902 |
| Output Shaft Assembly Code: | L | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21 |
| Output Style: | L | Series Style: | NH-BMQ-L |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180 |
| Assembly: | BMQ-L | Mounting Style: | Base |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Input HP: | 2.906 | Gear Type: | Worm |
| Frame Size: | 180TC | Model Code: | BMQ852 |
| Output Diameter (in): | 2.000 in | Output Key: | 1/2 x 2.50 |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 690310082782 | Weight: | 216.00 LB |

