Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-10-D-180
Part #:NH8520315.00
Catalog #:NH-BMQ852-10-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.25 |
| BD: | 9 | I: | 7.5 in |
| AJ: | 7.25 | J: | 9 in |
| LQ1: | 8.61 in | K: | 4.5 in |
| B: | 11 | N: | 9 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| C: | 12.69 in | T: | 2 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| TAP Depth: | 1.25 in | O*: | 4.47 in |
| A: | 6.19 | F: | 4.5 |
| O: | 4.72 in | D: | 4.88 |
| H-Tap size: | 5/8 - 11 UNC in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output HP: | 21.73 |
| Input RPM: | 1,750 | Input HP: | 23.15 |
| Output RPM: | 175 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Series Style: | NH-BMQ-D |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Mounting Style: | Base | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BMQ852 | Overhung Load: | 3,370 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Series Code: | NH |
| Assembly: | BMQ-D | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 23.15 | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 2.000 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082874 | Weight: | 216.00 LB |

