Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-25-R-210
Part #:NH8520342.00
Catalog #:NH-BMQ852-25-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.5 in | TAP Depth: | 1.25 in |
| AK: | 8.5 | H-Tap size: | 5/8 - 11 UNC in |
| BE1: | 0.5 in | G: | 2.25 |
| A: | 6.19 | O: | 4.72 in |
| T: | 2 | J: | 9 in |
| AJ: | 7.25 | C: | 12.69 in |
| I: | 7.5 in | F: | 4.5 |
| RQ: | 7.98 in | B: | 11 |
| BD: | 9 | N: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | D: | 4.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Model Code: | BMQ852 |
| Input HP @ 1750 RPM: | 12.19 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 25:1 | Output HP: | 10.57 |
| Input HP: | 12.19 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | NH | Mounting Style: | Base |
| Output Diameter (in): | 2.000 in | Output Style: | R |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.375 in | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | R | Motor Frame Size: | 210 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 x 2.50 |
| Overhung Load: | 3,560 | Ratio Range: | 25:1 |
| Assembly: | BMQ-R | Shaft Seal Material: | Viton |
| Series Style: | NH-BMQ-R | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output RPM: | 70 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 210TC | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9517 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310083062 | Weight: | 216.00 LB |

