Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-30-R-210
Part #:NH8520343.00
Catalog #:NH-BMQ852-30-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | TAP Depth: | 1.25 in |
| F: | 4.5 | K: | 4.5 in |
| BE1: | 0.5 in | T: | 2 |
| A: | 6.19 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| N: | 9 | AJ: | 7.25 |
| O: | 4.72 in | C: | 12.69 in |
| AK: | 8.5 | H-Tap size: | 5/8 - 11 UNC in |
| G: | 2.25 | B: | 11 |
| Center Distance (in): | 5.25 in | J: | 9 in |
Technical Specifications
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Assembly: | BMQ-R | Output Key: | 1/2 x 2.50 |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Output RPM: | 58 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Frame Size: | 210TC | Series Style: | NH-BMQ-R |
| Input Bore (C Face): | 1.375 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output HP: | 8.91 |
| Series Code: | NH | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Overhung Load: | 3,560 |
| Ratio: | 30:1 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 10.538 | Model Code: | BMQ852 |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Output Style: | R | Mounting Style: | Base |
| Input Diameter (in): | 1.375 in | Motor Frame Size: | 210 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 10.538 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310083079 | Weight: | 216.00 LB |

