Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-60-R-210
Part #:NH8520346.00
Catalog #:NH-BMQ852-60-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.25 |
| B: | 11 | AK: | 8.5 |
| A: | 6.19 | H-Tap size: | 5/8 - 11 UNC in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| O: | 4.72 in | F: | 4.5 |
| TAP Depth: | 1.25 in | T: | 2 |
| D: | 4.88 | BF: | 0.53 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| J: | 9 in | C: | 12.69 in |
| K: | 4.5 in | N: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Overhung Load: | 3,570 | Series Code: | NH |
| Output RPM: | 29 | Output Style: | R |
| Reducer: | Worm - Right Angle | Model Code: | BMQ852 |
| Input Diameter (in): | 1.375 in | Output Key: | 1/2 x 2.50 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Output HP: | 4.263 | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Input HP: | 5.816 |
| Ratio: | 60:1 | Output Shaft Orientation: | R |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Assembly: | BMQ-R | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 5.816 | Series Style: | NH-BMQ-R |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Frame Size: | 210TC | Motor Frame Size: | 210 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |
General Specifications
| UPC: | 690310083086 | Weight: | 216.00 LB |

