Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-20-D-210
Part #:NH8520353.00
Catalog #:NH-BMQ852-20-D-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | O*: | 4.47 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.25 | H-Tap size: | 5/8 - 11 UNC in |
| BD: | 9 | N: | 9 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| C: | 12.69 in | BE1: | 0.5 in |
| K: | 4.5 in | F: | 4.5 |
| TAP Depth: | 1.25 in | D: | 4.88 |
| J: | 9 in | B: | 11 |
| O: | 4.72 in | T: | 2 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| A: | 6.19 |
Technical Specifications
| Service Factor: | 1 | Input HP: | 15.56 |
| Input HP @ 1750 RPM: | 14.56 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | BMQ852 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Assembly: | BMQ-D | Input Diameter (in): | 1.375 in |
| Series Style: | NH-BMQ-D | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 1.375 | Output HP: | 12.98 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210 |
| Output Shaft Orientation: | LR | Frame Size: | 210TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Mounting Style: | Base |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 1/2 x 2.50 |
| Output Style: | D | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Output RPM: | 87 |
| Overhung Load: | 3,560 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9351 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310083116 | Weight: | 216.00 LB |

