Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-10-D-250
Part #:NH8520387.00
Catalog #:NH-BMQ852-10-D-250
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | RQ: | 8.54 in |
| C: | 12.69 in | H-Tap size: | 5/8 - 11 UNC in |
| G: | 2.25 | A: | 6.19 |
| T: | 2 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| J: | 9 in | O*: | 4.47 in |
| AK: | 8.5 | BE1: | 0.5 in |
| K: | 4.5 in | B: | 11 |
| BF: | 0.53 | O: | 4.72 in |
| F: | 4.5 | N: | 9 |
| BD: | 9 | TAP Depth: | 1.25 in |
| D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 23.15 | Input Style: | C-Face Quill |
| Series Code: | NH | Series Style: | NH-BMQ-D |
| Input HP: | 23.15 | Output Key: | 1/2 x 2.50 |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | LR |
| Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.625 in |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Assembly: | BMQ-D | Output HP: | 21.73 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Output Style: | D |
| Output Diameter (in): | 2.000 in | Mounting Style: | Base |
| Overhung Load: | 3,370 | Model Code: | BMQ852 |
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7827 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310083222 | Weight: | 216.00 LB |

