Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM852-30-H1-140-36
Part #:NH8520531.36
Catalog #:NH-HM852-30-H1-140-36
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | AB: | 6.76 |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | U: | 1.25 in |
| D: | 4.88 | B: | 11 |
| AG: | 10.5 | T: | 2.25 |
| BF: | 0.41 | AA: | 15.19 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AE1: | 1.62 |
| I: | 7.5 in | BE: | 0.38 in |
| BD: | 6.5 | H: | 0.53 in |
| LM: | 13.21 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| Series Style: | NH-HM-H1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | HM852 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output HP: | 8.91 |
| Input Diameter (in): | 1.25 in | Output RPM: | 58 |
| Ratio Range: | 30:1 | Bore Code: | 36 |
| Assembly: | HM-H1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Input HP @ 1750 RPM: | 10.538 |
| Input HP: | 10.538 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.250 in |
| Output Shaft Orientation: | H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3412 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series Code: | NH | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 9627 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310083338 | Weight: | 216.00 LB |

