Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ852-20-H1-180-40
Part #:NH8520601.40
Catalog #:NH-HMQ852-20-H1-180-40
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.5 | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
| RQ: | 7.98 in | AA: | 15.19 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 9 |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| B: | 11 | BF: | 0.53 |
Technical Specifications
| Frame Size: | 180TC | Output HP: | 12.98 |
| Series Style: | NH-HMQ-H1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Orientation: | H1 | Assembly: | HMQ-H1 |
| Input HP: | 15.56 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 87 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Bore Code: | 40 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 14.56 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Style: | H1 |
| Model Code: | HMQ852 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.5 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Ratio: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9351 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310083475 | Weight: | 210.00 LB |

