Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ852-50-H1-180-32
Part #:NH8520605.32
Catalog #:NH-HMQ852-50-H1-180-32
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| RQ: | 7.98 in | BF: | 0.53 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 9 | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | B: | 11 |
| LQ1: | 8.61 in | AB: | 6.76 |
| T: | 2 | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 180TC |
| Output HP: | 5.199 | Model Code: | HMQ852 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 5.25 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Input HP: | 6.777 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 32 | Series Style: | NH-HMQ-H1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Output Diameter (in): | 2.000 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.777 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310083536 | Weight: | 210.00 LB |

