Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ852-7.5-H1-250-32
Part #:NH8520622.32
Catalog #:NH-HMQ852-7.5-H1-250-32
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| LQ1: | 9.17 in | AB: | 6.76 |
| H: | 0.53 in | B: | 11 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | BE1: | 0.5 in |
| RQ: | 8.54 in | BF: | 0.53 |
| G: | 3.63 | P: | 4.62 in |
| V: | 4.26 in | T: | 2 |
| BD: | 9 | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Output Shaft Orientation: | H1 | Input Diameter (in): | 1.625 in |
| Mounting Style: | Shaft Mount | Output HP: | 26.7 |
| Output Key: | 1/2 X 3.38 | Series Style: | NH-HMQ-H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | HMQ-H1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 250TC |
| Output Style: | H1 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 2021 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.1 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Frame Size: | 250TC |
| Series Code: | NH | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 28.1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
General Specifications
| UPC: | 690310083789 | Weight: | 210.00 LB |

