Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ852-10-H1-250-36
Part #:NH8520623.36
Catalog #:NH-HMQ852-10-H1-250-36
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11 | AF: | 0.38 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | T: | 2.25 |
| AE2: | 0.97 | BF: | 0.53 |
| AK: | 8.5 | G: | 3.63 |
| P: | 4.62 in | I: | 7.5 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| RQ: | 8.54 in | V: | 4.26 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.625 in | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Output Key: | 1/2 X 3.00 |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Model Code: | HMQ852 |
| Input HP: | 23.15 | Gear Type: | Worm |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Series Style: | NH-HMQ-H1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output HP: | 21.73 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Frame Size: | 250TC | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Series Code: | NH |
| Input HP @ 1750 RPM: | 23.15 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
General Specifications
| UPC: | 690310083802 | Weight: | 210.00 LB |

