Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-FHMQ818-20-HR-56-14
Part #:NHF18001257.14
Catalog #:NH-FHMQ818-20-HR-56-14
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 5 in | C: | 5.44 in |
| B: | 4.5 | LL: | 1.92 in |
| RQ: | 3.59 in | R: | 2.74 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | X: | 5.88 in |
| BD: | 6.5 | D: | 2.06 |
| V: | 1.44 in | H: | 0.34 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| T: | 1 | LQ: | 4.09 in |
| N: | 2.37 | AK: | 4.5 |
| A: | 2.56 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Ratio: | 20:1 |
| Input HP: | 1.046 | Output RPM: | 87 |
| Output Shaft Orientation: | HR | Frame Size: | 56C |
| Assembly: | FHMQ | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 0.875 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Model Code: | FHMQ818 |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Style: | HR | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-FHMQ-HR |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input Bore (C Face): | 0.625 |
| Bore Code: | 14 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | HR | Service Factor: | 1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 630 in/lbs |
General Specifications
| UPC: | 690310174203 | Weight: | 23.00 LB |

