Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-FHMQ821-80-HL-56-16
Part #:NHF21002263.16
Catalog #:NH-FHMQ821-80-HL-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | LL: | 2.12 in |
| AK: | 4.5 | Y: | 5.56 in |
| X: | 6.25 in | D: | 2.31 |
| AJ: | 5.88 | T: | 1.5 |
| I: | 3.61 in | M: | 1.76 |
| BE: | 0.38 in | U: | 0.625 in |
| C: | 6 in | N: | 2.53 |
| V: | 1.94 in | RQ: | 4.06 in |
| R: | 3.5 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | BD: | 6.5 |
| H: | 0.34 in | B: | 4.5 |
| LQ: | 4.46 in | A: | 2.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 0.304 |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | HL | Assembly: | FHMQ |
| Input RPM: | 1,750 | Output HP: | 0.19 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | FHMQ821 | Series Style: | NH-FHMQ-HL |
| Center Distance (in): | 2.06 | Output Style: | HL |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | HL |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 16 | Reduction: | Single |
| Output Torque Rating (in-lb): | 547 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310156650 | Weight: | 29.00 LB |

