Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-JMQ824-30-R-56
Part #:NHJ24002049.00
Catalog #:NH-JMQ824-30-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 0.25 in |
| RQ: | 4.09 in | LQ: | 4.63 in |
| J: | 3.75 in | G: | 3.6 |
| BE: | 0.38 in | F: | 8.7 |
| K: | 1.88 in | Center Distance (in): | 2.38 in |
| C: | 6.88 in | AK: | 4.5 |
| T: | 1 | O: | 2.91 in |
| D: | 2.69 | B: | 5 |
| AJ: | 5.88 | BD: | 6.5 |
| N: | 4.88 | A: | 9.96 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Input HP: | 1.653 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Overhung Load: | 1,300 |
| Frame Size: | 56C | Output HP: | 1.317 |
| Output RPM: | 58.3 | Output Key: | 1/4 X 1.75 |
| Assembly: | JMQ | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Quill Diameter (in): | 0.625 in | Output Style: | R |
| Product Type: | Right Angle | Center Distance (in): | 2.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Style: | NH-JMQ-R |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.000 in |
| Model Code: | JMQ824 | Mounting Style: | Vertical Input Shaft |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1423 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310176672 | Weight: | 48.00 LB |

