Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-TMQ815-15-L-56
Part #:NHT15001064.00
Catalog #:NH-TMQ815-15-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.14 in |
| M: | 1.76 | BE: | 0.38 in |
| N: | 4.25 | V: | 0.31 in |
| G: | 2.25 | BF: | 0.41 |
| J: | 4.19 in | D: | 2.19 |
| C: | 5.31 in | K: | 2.09 in |
| L: | 4.35 in | BD: | 6.5 |
| RQ: | 3.62 in | O: | 2.56 in |
| F: | 4.5 | AK: | 4.5 |
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | O*: | 2.35 in |
| LQ: | 3.99 in | T: | 0.75 |
| A: | 5.25 |
Technical Specifications
| Overhung Load: | 860 | Output RPM: | 116 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Frame Size: | 56C | Output Shaft Orientation: | L |
| Output HP: | 0.826 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Assembly: | TMQ |
| Input HP: | 1.003 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Keyway: | 3/16 X 3/32 | Input Keyway: | 3/16 X 1.38 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | TMQ815 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Style: | NH-TMQ-L | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Output Style: | L |
| Output Shaft Assembly Code: | L | Center Distance (in): | 1.54 |
| Input Quill Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Mounting Style: | Horizontal Base, Worm Over |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 446 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 21.00 LB |

