Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-TMQ815-15-R-56
Part #:NHT15002064.00
Catalog #:NH-TMQ815-15-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 0.75 |
| K: | 2.09 in | AJ: | 5.88 |
| B: | 5.19 | I: | 3.14 in |
| J: | 4.19 in | V: | 0.31 in |
| D: | 2.19 | BD: | 6.5 |
| F: | 4.5 | AK: | 4.5 |
| RQ: | 3.62 in | G: | 2.25 |
| C: | 5.31 in | Center Distance (in): | 1.54 in |
| BF: | 0.41 | O: | 2.56 in |
| LQ: | 3.99 in | N: | 4.25 |
| A: | 5.25 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Assembly: | TMQ | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 0.826 |
| Overhung Load: | 860 | Frame Size: | 56C |
| Keyway: | 3/16 X 3/32 | Output RPM: | 116 |
| Input HP: | 1.003 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | TMQ815 |
| Mounting Style: | Horizontal Base, Worm Over | Output Diameter (in): | 0.750 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Input Quill Diameter (in): | 0.625 in |
| Series Style: | NH-TMQ-R | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | R | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 446 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 21.00 LB |

