Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-T821-15-L
Part #:NHT21001004.00
Catalog #:NH-T821-15-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | Center Distance (in): | 2.06 in |
| G: | 2.25 | L: | 4.82 in |
| N: | 4.34 | C: | 6.31 in |
| U: | 0.625 in | T: | 0.875 |
| B: | 5.19 | D: | 2.63 |
| I: | 3.61 in | K: | 2.09 in |
| M: | 1.76 | O: | 2.66 in |
| F: | 4.5 | V: | 0.31 in |
| A: | 5.25 |
Technical Specifications
| Assembly: | T | Output Shaft Orientation: | L |
| Input Style: | Shaft | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 116 |
| Output HP: | 1.661 | Overhung Load: | 775 |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.887 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Ratio: | 15:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | L | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Model Code: | T821 | Input Keyway: | 3/16 X 1.38 in |
| Mounting Style: | Horizontal Base, Worm Over | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Series Style: | NH-T-L | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 897 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 25.00 LB |

