Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-TMQ821-20-R-56
Part #:NHT21002065.00
Catalog #:NH-TMQ821-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.5 | AK: | 4.5 |
| BF: | 0.41 | BD: | 6.5 |
| T: | 0.875 | C: | 6.31 in |
| N: | 4.34 | D: | 2.63 |
| BE: | 0.38 in | G: | 2.25 |
| V: | 0.31 in | Center Distance (in): | 2.06 in |
| K: | 2.09 in | J: | 4.19 in |
| O: | 2.66 in | B: | 5.19 |
| LQ: | 4.46 in | RQ: | 4.06 in |
| AJ: | 5.88 | I: | 3.61 in |
| A: | 5.25 |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Ratio: | 20:1 | Assembly: | TMQ |
| Output Key: | 3/16 X 1.50 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP: | 1.046 |
| Overhung Load: | 775 | Output HP: | 0.875 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 87 |
| Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Model Code: | TMQ821 | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| Output Diameter (in): | 0.875 in | Series Style: | NH-TMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Output Style: | R |
| Input Quill Diameter (in): | 0.625 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 630 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310177075 | Weight: | 29.00 LB |

