Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-TMQ842-60-D-180
Part #:NHT42003106.00
Catalog #:NH-TMQ842-60-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | T: | 1.75 |
| D: | 5 | LQ: | 6.45 in |
| G: | 2.88 | AK: | 4.5 |
| LQ1: | 7.21 in | F: | 5.75 |
| Center Distance (in): | 4.25 in | N: | 7.5 |
| BE: | 0.38 in | B: | 10.99 |
| V: | 0.5 in | AJ: | 5.88 |
| O: | 3.88 in | BF: | 0.41 |
| K: | 4.88 in | I: | 6.1 in |
| O*: | 3.59 in | J: | 9.75 in |
| C: | 12 in | BD: | 6.5 |
| A: | 6.75 |
Technical Specifications
| Output Shaft Orientation: | LR | Output RPM: | 29 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 2.772 |
| Frame Size: | 180TC | Output Key: | 3/8 X 2.25 |
| Assembly: | TMQ | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Overhung Load: | 3,730 |
| Input HP: | 3.681 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Keyway: | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 4.25 | Mounting Style: | Horizontal Base, Worm Over |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | D | Series Style: | NH-TMQ-D |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | TMQ842 |
| Input Quill Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| Weight: | 138.00 LB |

