Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL5
Part #:XB1001
Catalog #:133UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | F: | 2 |
| X: | 0.5 in | H: | 1.72 in |
| L: | 4.03 in | V: | 2.16 in |
| J: | 3.25 in | D: | 1.72 |
| O: | 2 in | K: | 1.63 in |
| N: | 4 | M: | 1.81 |
| B: | 4 | Y: | 1.76 in |
| I: | 2.12 in | T: | 0.625 |
| TAP Depth: | 0.5 in | U: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.88 |
| Center Distance (in): | 1.33 in | G: | 1 |
| E: | 1.63 |
Technical Specifications
| Ratio: | 5:1 | Key Length: | 1 |
| Input Speed: | 1750 | Key Sq.: | 0.125 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 811 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 133U |
| Input Keyway: | 1/8 X 1.38 in | Ratio Range: | 5:1 |
| Series Code: | Raider | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Output Key: | 3/16 X 1.31 |
| Output Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output RPM: | 350 | Assembly: | U-L |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.28 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.33 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337171 | Weight: | 17.00 LB |

