Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL20
Part #:XB1005
Catalog #:133UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.16 in | O: | 2 in |
| C: | 4.66 in | J: | 3.25 in |
| H: | 1.72 in | N: | 4 |
| L: | 4.03 in | B: | 4 |
| K: | 1.63 in | Y: | 1.76 in |
| X: | 0.5 in | M: | 1.81 |
| D: | 1.72 | F: | 2 |
| TAP Depth: | 0.5 in | A: | 2.88 |
| G: | 1 | E: | 1.63 |
| H-Tap size: | 5/16 - 18 in | T: | 0.625 |
| I: | 2.12 in | U: | 0.5 in |
| Center Distance (in): | 1.33 in |
Technical Specifications
| Key Length: | 1 | Input Speed: | 1750 |
| Key Sq.: | 0.125 | Ratio: | 20:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1241 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.31 |
| Series Code: | Raider | Output RPM: | 87.5 |
| Assembly: | U-L | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.38 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Input HP @ 1750 RPM: | 0.46 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.5 in | Input Style: | Solid Shaft |
| Model Code: | 133U | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337201 | Weight: | 17.00 LB |

