Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL30
Part #:XB1007
Catalog #:133UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | B: | 4 |
| M: | 1.81 | N: | 4 |
| D: | 1.72 | C: | 4.66 in |
| X: | 0.5 in | V: | 2.16 in |
| L: | 4.03 in | Y: | 1.76 in |
| O: | 2 in | F: | 2 |
| J: | 3.25 in | K: | 1.63 in |
| G: | 1 | U: | 0.5 in |
| A: | 2.88 | E: | 1.63 |
| T: | 0.625 | TAP Depth: | 0.5 in |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Key Sq.: | 0.125 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1399 |
| Ratio: | 30:1 | Key Length: | 1 |
| Manufacturer Reducer Size: | 133 | Maximum Input HP: | 0.395 hp @ 1750 rpm |
| Assembly: | U-L | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Ratio Range: | 30:1 | Model Code: | 133U |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Output Key: | 3/16 X 1.31 | Center Distance (in): | 1.33 |
| Input Keyway: | 1/8 X 1.38 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.32 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.5 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337218 | Weight: | 17.00 LB |

