Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL60
Part #:XB1010
Catalog #:133UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | B: | 4 |
| M: | 1.81 | D: | 1.72 |
| K: | 1.63 in | V: | 2.16 in |
| Y: | 1.76 in | N: | 4 |
| X: | 0.5 in | J: | 3.25 in |
| O: | 2 in | C: | 4.66 in |
| F: | 2 | L: | 4.03 in |
| I: | 2.12 in | G: | 1 |
| A: | 2.88 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | U: | 0.5 in |
| E: | 1.63 | T: | 0.625 |
| Center Distance (in): | 1.33 in |
Technical Specifications
| Ratio: | 60:1 | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Key Length: | 1 |
| Input Speed: | 1750 | Key Sq.: | 0.125 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 0.19 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Series Code: | Raider | Assembly: | U-L |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.31 |
| Model Code: | 133U | Output RPM: | 29.1 |
| Input Keyway: | 1/8 X 1.38 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337249 | Weight: | 17.00 LB |

