Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR30
Part #:XB1017
Catalog #:133UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | K: | 1.63 in |
| B: | 4 | H: | 1.72 in |
| D: | 1.72 | X: | 0.5 in |
| F: | 2 | N: | 4 |
| M: | 1.81 | Y: | 1.76 in |
| O: | 2 in | C: | 4.66 in |
| L: | 4.03 in | V: | 1.94 in |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.33 in |
| I: | 2.12 in | T: | 0.625 |
| U: | 0.5 in | E: | 1.63 |
| A: | 2.88 |
Technical Specifications
| Key Length: | 1 | Reducer Style: | Standard |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1399 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.125 | Input Speed: | 1750 |
| Input HP @ 1750 RPM: | 0.32 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Assembly: | U-R | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input Keyway: | 1/8 X 1.38 in |
| Center Distance (in): | 1.33 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Mounting Style: | No Base | Series Code: | Raider |
| Output Diameter (in): | 0.625 in | Model Code: | 133U |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337294 | Weight: | 17.00 LB |

