Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR10
Part #:XB1023
Catalog #:133ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | V: | 2.16 in |
| C: | 4.66 in | H: | 1.72 in |
| M: | 1.81 | Y: | 1.76 in |
| J: | 3.25 in | F: | 2 |
| L: | 4.03 in | D: | 1.72 |
| O: | 2 in | N: | 4 |
| X: | 0.5 in | K: | 1.63 in |
| A: | 2.88 | U: | 0.5 in |
| O*: | 2 in | T: | 0.625 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.33 in |
| E: | 1.63 | H-Tap size: | 5/16 - 18 in |
| I: | 2.12 in | G: | 1 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1001 |
| Key Sq.: | 0.125 | Ratio: | 10:1 |
| Key Length: | 1 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Maximum Input HP: | 0.823 hp @ 1750 rpm | Manufacturer Reducer Size: | 133 |
| Input Keyway: | 1/8 X 1.38 in | Output RPM: | 175 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Model Code: | 133U | Input Style: | Solid Shaft |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.31 |
| Input HP @ 1750 RPM: | 0.77 | Ratio Range: | 10:1 |
| Assembly: | U-LR | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.33 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337348 | Weight: | 17.00 LB |

