Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR50
Part #:XB1029
Catalog #:133ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | N: | 4 |
| Y: | 1.76 in | B: | 4 |
| X: | 0.5 in | M: | 1.81 |
| O: | 2 in | L: | 4.03 in |
| D: | 1.72 | J: | 3.25 in |
| H: | 1.72 in | C: | 4.66 in |
| V: | 2.16 in | F: | 2 |
| I: | 2.12 in | TAP Depth: | 0.5 in |
| A: | 2.88 | T: | 0.625 |
| U: | 0.5 in | G: | 1 |
| Center Distance (in): | 1.33 in | O*: | 2 in |
| E: | 1.63 | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.125 |
| Key Length: | 1 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.22 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Ratio Range: | 50:1 |
| Series Code: | Raider | Output RPM: | 35 |
| Input Style: | Solid Shaft | Assembly: | U-LR |
| Service Factor: | 1 | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.31 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Input RPM: | 1,750 | Model Code: | 133U |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337393 | Weight: | 17.00 LB |

