Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L10
Part #:XB1063
Catalog #:133Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | M: | 5.84 |
| D: | 1.72 | B: | 4 |
| O: | 2 in | L: | 2.61 in |
| J: | 3.25 in | H: | 1.72 in |
| F: | 2 | P: | 3.05 in |
| C: | 4.66 in | R: | 3.25 in |
| N: | 4 | V: | 2.16 in |
| T: | 0.625 | Center Distance (in): | 1.33 in |
| BE: | 0.38 in | AK: | 4.5 |
| A: | 2.88 | G: | 1 |
| BD: | 6.5 | I: | 2.12 in |
| TAP Depth: | 0.5 in | AJ: | 5.88 |
| LQ: | 3.94 in | BF: | 0.41 |
| E: | 1.63 | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1001 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 0.77 |
| Center Distance (in): | 1.33 | Output Shaft Assembly Code: | L |
| Ratio Range: | 10:1 | Series Code: | Raider |
| Assembly: | Q-L | Output Key: | 3/16 X 1.31 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.625 in | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Model Code: | 133Q | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337669 | Weight: | 17.00 LB |

