Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L20
Part #:XB1065
Catalog #:133Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | F: | 2 |
| H: | 1.72 in | C: | 4.66 in |
| N: | 4 | O: | 2 in |
| D: | 1.72 | J: | 3.25 in |
| V: | 2.16 in | M: | 5.84 |
| P: | 3.05 in | B: | 4 |
| R: | 3.25 in | L: | 2.61 in |
| BD: | 6.5 | AJ: | 5.88 |
| E: | 1.63 | AK: | 4.5 |
| LQ: | 3.94 in | T: | 0.625 |
| A: | 2.88 | BE: | 0.38 in |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
| TAP Depth: | 0.5 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1241 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 87.5 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | L | Model Code: | 133Q |
| Output Key: | 3/16 X 1.31 | Assembly: | Q-L |
| Input RPM: | 1,750 | Series Code: | Raider |
| Frame Size: | 56C | Mounting Style: | No Base |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.46 |
| Center Distance (in): | 1.33 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337683 | Weight: | 17.00 LB |

