Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L30
Part #:XB1067
Catalog #:133Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | K: | 1.63 in |
| O: | 2 in | F: | 2 |
| M: | 5.84 | P: | 3.05 in |
| R: | 3.25 in | J: | 3.25 in |
| V: | 2.16 in | C: | 4.66 in |
| D: | 1.72 | N: | 4 |
| H: | 1.72 in | L: | 2.61 in |
| G: | 1 | TAP Depth: | 0.5 in |
| LQ: | 3.94 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in | E: | 1.63 |
| BD: | 6.5 | A: | 2.88 |
| T: | 0.625 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.33 |
| Mounting Style: | No Base | Output Diameter (in): | 0.625 in |
| Ratio Range: | 30:1 | Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | Raider |
| Model Code: | 133Q | Output Key: | 3/16 X 1.31 |
| Assembly: | Q-L | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.32 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337690 | Weight: | 15.22 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.50 IN |

