Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L40
Part #:XB1068
Catalog #:133Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | K: | 1.63 in |
| M: | 5.84 | F: | 2 |
| O: | 2 in | J: | 3.25 in |
| H: | 1.72 in | B: | 4 |
| V: | 2.16 in | L: | 2.61 in |
| R: | 3.25 in | N: | 4 |
| C: | 4.66 in | P: | 3.05 in |
| LQ: | 3.94 in | BE: | 0.38 in |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| BD: | 6.5 | G: | 1 |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| AJ: | 5.88 | E: | 1.63 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| A: | 2.88 | T: | 0.625 |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.31 |
| Input HP @ 1750 RPM: | 0.26 | Ratio Range: | 40:1 |
| Output Diameter (in): | 0.625 in | Assembly: | Q-L |
| Series Code: | Raider | Service Factor: | 1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Center Distance (in): | 1.33 | Output Shaft Assembly Code: | L |
| Model Code: | 133Q | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337706 | Weight: | 17.00 LB |

