Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R40
Part #:XB1078
Catalog #:133Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | M: | 5.84 |
| N: | 4 | D: | 1.72 |
| B: | 4 | P: | 3.05 in |
| V: | 2.16 in | C: | 4.66 in |
| K: | 1.63 in | R: | 3.25 in |
| L: | 2.61 in | F: | 2 |
| J: | 3.25 in | O: | 2 in |
| I: | 2.12 in | T: | 0.625 |
| TAP Depth: | 0.5 in | E: | 1.63 |
| BF: | 0.41 | G: | 1 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| A: | 2.88 | BD: | 6.5 |
| LQ: | 3.94 in | Center Distance (in): | 1.33 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 1399 | Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Output RPM: | 43.7 | Ratio Range: | 40:1 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Model Code: | 133Q |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.31 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.26 |
| Assembly: | Q-R | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337782 | Weight: | 17.00 LB |

