Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR25
Part #:XB1086
Catalog #:133Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.05 in | B: | 2.82 |
| D: | 2 | F: | 1 |
| R: | 3.25 in | L: | 2.61 in |
| K: | 4.66 in | N: | 4 |
| J: | 3.46 in | H: | 1.72 in |
| C: | 3.25 in | M: | 5.84 |
| V: | 2.16 in | E: | 1.63 |
| A: | 3.8 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 1/8 X 1.00 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.33 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.445 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 309 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684114 | Weight: | 17.00 LB |

