Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR30
Part #:XB1087
Catalog #:133Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | R: | 3.25 in |
| H: | 1.72 in | M: | 5.84 |
| L: | 2.61 in | D: | 1.72 |
| N: | 4 | C: | 4.66 in |
| V: | 2.16 in | O: | 2 in |
| B: | 4 | K: | 1.63 in |
| F: | 2 | P: | 3.05 in |
| Center Distance (in): | 1.33 in | LQ: | 3.94 in |
| G: | 1 | I: | 2.12 in |
| T: | 0.625 | O*: | 2 in |
| BD: | 6.5 | E: | 1.63 |
| TAP Depth: | 0.5 in | A: | 2.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1399 | Efficiency: | 80 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Output Key: | 3/16 X 1.31 |
| Assembly: | Q-LR | Input HP @ 1750 RPM: | 0.32 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 133Q |
| Ratio Range: | 30:1 | Center Distance (in): | 1.33 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Mounting Style: | No Base | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337850 | Weight: | 17.00 LB |

