Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH25 010
Part #:XB1096
Catalog #:133UH25 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.82 in | K: | 4.66 in |
| X: | 0.5 in | B: | 3.8 |
| D: | 2 | C: | 3.25 in |
| F: | 1 | L: | 2.61 in |
| O: | 5.72 in | Y: | 1.76 in |
| M: | 4.75 | N: | 2.375 |
| H: | 1.72 in | A: | 3.82 |
| E: | 1.9 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 25:1 |
| Key Length: | 1 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Sq.: | 0.125 | Maximum Input HP: | 0.445 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 133 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Series Code: | Raider |
| Input Style: | Shaft | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 0.445 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 309 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662288685623 | Weight: | 18.00 LB |

