Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH30 010
Part #:XB1097
Catalog #:133UH30 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 2.61 in | K: | 4.66 in |
| C: | 3.25 in | B: | 3.8 |
| D: | 2 | O: | 5.72 in |
| F: | 1 | J: | 3.82 in |
| Y: | 1.76 in | M: | 4.75 |
| N: | 2.375 | H: | 1.72 in |
| X: | 0.5 in | A: | 3.82 |
| E: | 1.9 |
Technical Specifications
| Key Sq.: | 0.125 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Key Length: | 1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 133 |
| Maximum Input HP: | 0.395 hp @ 1750 rpm | Input Style: | Shaft |
| Product Type: | Worm Speed Reducer | Ratio Range: | 30:1 |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.395 |
| Service Factor: | 1 | Series Code: | Raider |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337935 | Weight: | 18.00 LB |

