Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH50 010
Part #:XB1099
Catalog #:133UH50 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | C: | 3.25 in |
| L: | 2.61 in | D: | 2 |
| O: | 5.72 in | N: | 2.375 |
| K: | 4.66 in | X: | 0.5 in |
| J: | 3.82 in | H: | 1.72 in |
| Y: | 1.76 in | F: | 1 |
| M: | 4.75 | E: | 1.9 |
| A: | 3.82 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Input Speed: | 1750 | Key Length: | 1 |
| Efficiency: | 80 | Key Sq.: | 0.125 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.5 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.285 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input Style: | Shaft |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337959 | Weight: | 12.55 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.40 IN |

