Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH60 010
Part #:XB1100
Catalog #:133UH60 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | M: | 4.75 |
| L: | 2.61 in | O: | 5.72 in |
| D: | 2 | B: | 3.8 |
| K: | 4.66 in | J: | 3.82 in |
| F: | 1 | N: | 2.375 |
| Y: | 1.76 in | C: | 3.25 in |
| X: | 0.5 in | A: | 3.82 |
| E: | 1.9 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input Speed: | 1750 |
| Key Sq.: | 0.125 | Ratio: | 60:1 |
| Key Length: | 1 | Efficiency: | 80 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 133 |
| Maximum Input HP: | 0.246 hp @ 1750 rpm | Input HP @ 1750 RPM: | 0.246 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Input Style: | Shaft |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337966 | Weight: | 12.51 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 9.00 IN |

