Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H40 010
Part #:XB1118
Catalog #:133Q56H40 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | N: | 2.375 |
| F: | 1 | H: | 1.72 in |
| P: | 3.05 in | K: | 4.66 in |
| C: | 3.25 in | L: | 2.61 in |
| D: | 2 | B: | 2.82 |
| J: | 3.46 in | M: | 4.75 |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Ratio: | 40:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Mounting Style: | Shaft Mt | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 0.329 | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662288338109 | Weight: | 14.32 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.80 IN |

