Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H60 010
Part #:XB1120
Catalog #:133Q56H60 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | P: | 3.05 in |
| B: | 2.82 | D: | 2 |
| L: | 2.61 in | J: | 3.46 in |
| M: | 4.75 | C: | 3.25 in |
| K: | 4.66 in | N: | 2.375 |
| F: | 1 | R: | 3.25 in |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.246 |
| Ratio Range: | 60:1 | Series Code: | Raider |
| Output Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288338123 | Weight: | 18.00 LB |

