Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL5
Part #:XC1001
Catalog #:154UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | F: | 2.75 |
| X: | 0.63 in | Y: | 1.76 in |
| M: | 1.69 | D: | 1.91 |
| V: | 2.11 in | J: | 4.19 in |
| C: | 5.38 in | H: | 1.91 in |
| O: | 1.78 in | B: | 5.13 |
| K: | 2.09 in | L: | 4.69 in |
| I: | 2.75 in | G: | 1.38 |
| E: | 2.09 | A: | 3.69 |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 5:1 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 806 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output RPM: | 350 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.66 | Output Diameter (in): | 0.750 in |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 0.94 in |
| Assembly: | U-L | Output Key: | 3/16 X 1.25 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 154U |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339564 | Weight: | 18.00 LB |

