Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL10
Part #:XC1003
Catalog #:154UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | K: | 2.09 in |
| M: | 1.69 | H: | 1.91 in |
| F: | 2.75 | X: | 0.63 in |
| L: | 4.69 in | C: | 5.38 in |
| Y: | 1.76 in | D: | 1.91 |
| N: | 4.31 | J: | 4.19 in |
| O: | 1.78 in | B: | 5.13 |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| E: | 2.09 | T: | 0.75 |
| U: | 0.625 in | A: | 3.69 |
| I: | 2.75 in | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Key Length: | 1.38 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1001 |
| Efficiency: | 80 | Key Sq.: | 0.1875 |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 1.279 hp @ 1750 rpm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Mounting Style: | No Base | Ratio Range: | 10:1 |
| Series Code: | Raider | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Model Code: | 154U | Output Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 0.94 in | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.25 | Assembly: | U-L |
| Input HP @ 1750 RPM: | 1.06 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288339571 | Weight: | 18.00 LB |

