Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL20
Part #:XC1005
Catalog #:154UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | C: | 5.38 in |
| V: | 2.11 in | O: | 1.78 in |
| X: | 0.63 in | M: | 1.69 |
| N: | 4.31 | H: | 1.91 in |
| L: | 4.69 in | D: | 1.91 |
| Y: | 1.76 in | B: | 5.13 |
| J: | 4.19 in | K: | 2.09 in |
| U: | 0.625 in | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| A: | 3.69 | Center Distance (in): | 1.54 in |
| G: | 1.38 | TAP Depth: | 0.5 in |
| I: | 2.75 in |
Technical Specifications
| Ratio: | 20:1 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1241 |
| Maximum Input HP: | 0.919 hp @ 1750 rpm | Manufacturer Reducer Size: | 154 |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.25 |
| Input HP @ 1750 RPM: | 0.64 | Gear Type: | Worm |
| Model Code: | 154U | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 0.94 in |
| Center Distance (in): | 1.54 | Mounting Style: | No Base |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Assembly: | U-L | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Series Code: | Raider |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288339595 | Weight: | 18.00 LB |

