Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL30
Part #:XC1007
Catalog #:154UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | H: | 1.91 in |
| F: | 2.75 | Y: | 1.76 in |
| C: | 5.38 in | N: | 4.31 |
| D: | 1.91 | J: | 4.19 in |
| K: | 2.09 in | V: | 2.11 in |
| L: | 4.69 in | B: | 5.13 |
| M: | 1.69 | O: | 1.78 in |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| G: | 1.38 | TAP Depth: | 0.5 in |
| I: | 2.75 in | U: | 0.625 in |
| T: | 0.75 | A: | 3.69 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Key Length: | 1.38 | Reducer Style: | Standard |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Maximum Input HP: | 0.63 hp @ 1750 rpm | Manufacturer Reducer Size: | 154 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 0.94 in |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Assembly: | U-L |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.25 | Output Shaft Assembly Code: | L |
| Model Code: | 154U | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Mounting Style: | No Base |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.47 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339601 | Weight: | 18.00 LB |

