Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR30
Part #:XC1017
Catalog #:154UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | J: | 4.19 in |
| V: | 1.9 in | X: | 0.63 in |
| L: | 4.69 in | D: | 1.91 |
| Y: | 1.76 in | B: | 5.13 |
| H: | 1.91 in | M: | 1.69 |
| C: | 5.38 in | K: | 2.09 in |
| F: | 2.75 | O: | 1.78 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| E: | 2.09 | G: | 1.38 |
| A: | 3.69 | U: | 0.625 in |
| I: | 2.75 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Ratio: | 30:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1399 | Key Sq.: | 0.1875 |
| Key Length: | 1.38 | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 0.750 in | Model Code: | 154U |
| Mounting Style: | No Base | Service Factor: | 1 |
| Series Code: | Raider | Output Key: | 3/16 X 1.25 |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Assembly: | U-R | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.47 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 0.94 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288696865 | Weight: | 18.00 LB |

