Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR60
Part #:XC1020
Catalog #:154UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.69 in | J: | 4.19 in |
| F: | 2.75 | X: | 0.63 in |
| C: | 5.38 in | Y: | 1.76 in |
| D: | 1.91 | B: | 5.13 |
| K: | 2.09 in | V: | 1.9 in |
| N: | 4.31 | O: | 1.78 in |
| M: | 1.69 | H: | 1.91 in |
| TAP Depth: | 0.5 in | G: | 1.38 |
| U: | 0.625 in | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| A: | 3.69 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1399 | Key Length: | 1.38 |
| Key Sq.: | 0.1875 | Ratio: | 60:1 |
| Output Key: | 3/16 X 1.25 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.28 |
| Center Distance (in): | 1.54 | Model Code: | 154U |
| Input Keyway: | 3/16 X 0.94 in | Assembly: | U-R |
| Output RPM: | 29.1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Mounting Style: | No Base |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 462 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288926733 | Weight: | 18.00 LB |

