Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR10
Part #:XC1023
Catalog #:154ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.69 in | K: | 2.09 in |
| M: | 1.69 | D: | 1.91 |
| F: | 2.75 | N: | 4.31 |
| Y: | 1.76 in | C: | 5.38 in |
| X: | 0.63 in | J: | 4.19 in |
| B: | 5.13 | V: | 2.11 in |
| O: | 1.78 in | H: | 1.91 in |
| G: | 1.38 | O*: | 1.78 in |
| Center Distance (in): | 1.54 in | E: | 2.09 |
| I: | 2.75 in | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| T: | 0.75 | A: | 3.69 |
Technical Specifications
| Thrust Rating - output shaft: | 1001 | Ratio: | 10:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 1.279 hp @ 1750 rpm |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.25 | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 1.06 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 0.94 in | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 154U |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339724 | Weight: | 18.00 LB |

