Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR40
Part #:XC1028
Catalog #:154ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.69 | K: | 2.09 in |
| V: | 2.11 in | X: | 0.63 in |
| F: | 2.75 | H: | 1.91 in |
| O: | 1.78 in | C: | 5.38 in |
| L: | 4.69 in | N: | 4.31 |
| B: | 5.13 | D: | 1.91 |
| Y: | 1.76 in | J: | 4.19 in |
| A: | 3.69 | E: | 2.09 |
| TAP Depth: | 0.5 in | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| U: | 0.625 in | G: | 1.38 |
| Center Distance (in): | 1.54 in | O*: | 1.78 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Key Length: | 1.38 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Ratio: | 40:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.38 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 0.94 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output RPM: | 43.7 |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Series Code: | Raider | Output Shaft Orientation: | LR |
| Center Distance (in): | 1.54 | Mounting Style: | No Base |
| Output Key: | 3/16 X 1.25 | Model Code: | 154U |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339762 | Weight: | 18.00 LB |

